??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS C-6001-029-650-03-KL2
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS C-6001-029-650-03-KL2
VERF
Availability
no more available
BC
Order code
BIS0098
TC
Product identifier
BIS C-6001-029-650-03-KL2
PX
Product view
43217_01
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
0.650 Kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Interface = INTERBUS, Supported RFID technologies = LF 70/455 kHz (BIS C ), Number of connectable R/W heads / antennas = 2, Operating voltage Ub = 19.2...28.8 VDC, Housing material = ABS, Ambient temperature = 0...60 °C, IP rating = IP65, with read/write head, Approval/Conformity = CE, cULus, WEEE, Connection = Terminal strip, 19-pin
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.